7200 mm (283 in), TSR4

Electrical Kits 7200 mm (283 in), TSR4

Request A Price Shop Now

Key Specs

Combined Weight
2.9 lb
1.295 kg
Overall Harness Length
283.5 in
7200 mm
Machine Class
2-4 Ton Mini Excavator
2-4 Ton Mini Excavator

Overview

Required harness kits for proper tiltrotator functionality.

Product Specifications for 7200 mm (283 in), TSR4

Combined Weight 2.9 lb 1.295 kg
Overall Harness Length 283.5 in 7200 mm
Machine Class 2-4 Ton Mini Excavator 2-4 Ton Mini Excavator

See how 7200 mm (283 in), TSR4 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot