| Overall Length | 58.9 in 1495 mm |
| Weight | 24.7 lb 11.2 kg |
| Hose Guard Type | Wire Wire |
Lines 1495 mm (59 in) lines kit, TRS8
Request A Price Shop NowKey Specs
- Overall Length
- 58.9 in
- 1495 mm
- Weight
- 24.7 lb
- 11.2 kg
- Hose Guard Type
- Wire
- Wire
Product Specifications for 1495 mm (59 in) lines kit, TRS8
See how 1495 mm (59 in) lines kit, TRS8 compares against frequently compared products.
Tiltrotator Accessories
1495 mm (59 in) lines kit, TRS8
Selected
- Overall Length
- 58.9 in
- 1495 mm
- Weight
- 24.7 lb
- 11.2 kg
- Hose Guard Type
- Wire
- Wire
Tiltrotator Accessories
1075 mm (42 in) lines kit, TRS6
- Overall Length
- 42.3 in
- 1075 mm
- Weight
- 14.3 lb
- 6.5 kg
- Hose Guard Type
- Wire
- Wire