| Overall Length | 42.3 in 1075 mm |
| Weight | 14.3 lb 6.5 kg |
| Hose Guard Type | Wire Wire |
Lines 1075 mm (42 in) lines kit, TRS6
Request A Price Shop NowKey Specs
- Overall Length
- 42.3 in
- 1075 mm
- Weight
- 14.3 lb
- 6.5 kg
- Hose Guard Type
- Wire
- Wire
Product Specifications for 1075 mm (42 in) lines kit, TRS6
See how 1075 mm (42 in) lines kit, TRS6 compares against frequently compared products.
Tiltrotator Accessories
1075 mm (42 in) lines kit, TRS6
Selected
- Overall Length
- 42.3 in
- 1075 mm
- Weight
- 14.3 lb
- 6.5 kg
- Hose Guard Type
- Wire
- Wire
Tiltrotator Accessories
1005 mm (40 in) lines kit, TRS4
- Overall Length
- 39.6 in
- 1005 mm
- Weight
- 7.1 lb
- 3.2 kg
- Hose Guard Type
- None
- None
Tiltrotator Accessories
1495 mm (59 in) lines kit, TRS8
- Overall Length
- 58.9 in
- 1495 mm
- Weight
- 24.7 lb
- 11.2 kg
- Hose Guard Type
- Wire
- Wire