1005 mm (40 in) lines kit, TRS4

Lines 1005 mm (40 in) lines kit, TRS4

Request A Price Shop Now

Key Specs

Overall Length
39.6 in
1005 mm
Weight
7.1 lb
3.2 kg
Hose Guard Type
None
None

Overview

Required hose kits for proper tiltrotator functionality.

Product Specifications for 1005 mm (40 in) lines kit, TRS4

Overall Length 39.6 in 1005 mm
Weight 7.1 lb 3.2 kg
Hose Guard Type None None

See how 1005 mm (40 in) lines kit, TRS4 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot