CVP40 Blade

Blades CVP40 Blade

Request A Price Shop Now

Key Specs

Overall Length
17.1 in
434 mm
Overall Width
21.7 in
550 mm
Overall Height
12.8 in
324 mm

Overview

Used for backfilling trenches while compacting.

Product Specifications for CVP40 Blade

Overall Length 17.1 in 434 mm
Overall Width 21.7 in 550 mm
Overall Height 12.8 in 324 mm
Weight 114 lb 51.7 kg

See how CVP40 Blade compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the CVP40 Blade

View More Offers