CVP55 Blade

Blades CVP55 Blade

Request A Price Shop Now

Key Specs

Overall Length
19.6 in
498 mm
Overall Width
24.4 in
620 mm
Overall Height
14.6 in
372 mm

Overview

Used for backfilling trenches while compacting.

Product Specifications for CVP55 Blade

Overall Length 19.6 in 498 mm
Overall Width 24.4 in 620 mm
Overall Height 14.6 in 372 mm
Weight 138.2 lb 62.7 kg

See how CVP55 Blade compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot