CVP16 Blade

Blades CVP16 Blade

Request A Price Shop Now

Key Specs

Overall Length
11.7 in
297 mm
Overall Width
12 in
305 mm
Overall Height
10.9 in
278 mm

Overview

Used for backfilling trenches while compacting.

Product Specifications for CVP16 Blade

Overall Length 11.7 in 297 mm
Overall Width 12 in 305 mm
Overall Height 10.9 in 278 mm
Weight 30.6 lb 13.9 kg

See how CVP16 Blade compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the CVP16 Blade

View More Offers