Mounting Bracket - Mini Excavator

Mounting Bracket - Mini Excavator Brackets

Request A Price Shop Now

Key Specs

Interface Type
Tool Interface
Tool Interface
Weight
142.6 lb
64.7 kg
Overall Width
12 in
304 mm

Product Specifications for Mounting Bracket - Mini Excavator

Interface Type Tool Interface Tool Interface
Weight 142.6 lb 64.7 kg
Overall Width 12 in 304 mm
Overall Length 17.3 in 440 mm
Overall Height 4.3 in 110 mm

See how Mounting Bracket - Mini Excavator compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View