7 Ton - 9 Ton Excavator Class

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Units:
Weight 310.9 lb 141.0 kg Less
Width 44.3 in 1125.0 mm Less
Overall Length 19.9 in 505.0 mm Less
Overall Height 21.9 in 557.0 mm Less
Pin Diameter 2.0 in 50.0 mm Less
Excavator Class 7 Ton - 9 Ton 7 Ton - 9 Ton Less
Interface Type Pin On Pin On Less
Adapted Coupler Type Skid Steer Coupler Skid Steer Coupler Less
Required Hydraulics None None Less

Application

Designed to allow the use of approved Skid Steer Loader attachments on Mini Hydraulic Excavators.

Bolt-on Hose Guide

Provided to help guide hydraulic hoses when using approved hydro-mechanical attachments with the coupler. Can be mounted on either side of the adapter to accommodate your specific tools and needs.

Cross Tube Reinforced Design

Reinforced cross tube design provides the needed stability to operate a wide range of approved attachments.

Open Frame

The open frame design provides visibility to attachments to aid in safer and easier coupling operation of attachments.

Integrated Stand

When not in use, the integrated stand keeps the adapter in an upright position. This helps maintain keeping it in the correct position for attachment to your machine either by pinning on, or by quick coupler.

Pins Included

All Mini Hydraulic Excavator to Skid Steer Loader adapters come complete with a set of pins.

Compatible Attachments

8 Ton version approved attachments: General Purpose Buckets, Bale Spears, and Class III Forks.