Skid Steer to Horizontal Pin Lock Adapter

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Units:
Weight 143.3 lb 65.0 kg Less
Width 12.8 in 324.0 mm Less
Overall Length 44.3 in 1125.0 mm Less
Overall Height 20.6 in 523.0 mm Less
Interface Type ISO Coupler ISO Coupler Less
Adapted Coupler Type Skid Steer Coupler Skid Steer Coupler Less
Required Hydraulics None None Less

Application

Allows for use of Skid Steer Loader attachments on Compact Wheel Loaders fitted with an ISO coupler.

Flexibility

Allows for a wide use of Skid Steer Loader attachments with minor hydraulic lifting capacity change.

Protective Stops

Rack back protective stops for larger attachments.

Rugged, Durable, Simple

Four standard bolts are used to lock in Skid Steer Coupler interface to attachment. Designed to be fixed to Skid Steer work tool, allowing ISO coupler interface on machine to be switched from tool to tool.