Studio Shot

1219 mm (48 in)

Type
Industrial Bit
Industrial Bit
Overall Length
48.0 in
1220.0 mm
Weight
344.0 lb
156.0 kg

Product Specifications for 1219 mm (48 in)

See how 1219 mm (48 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1219 mm (48 in)

View More Offers