Studio Shot

152 mm (6 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1222.0 mm
Weight
80.0 lb
36.0 kg

Product Specifications for 152 mm (6 in)

See how 152 mm (6 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 152 mm (6 in)

View More Offers