Studio Shot

305 mm (12 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1222.0 mm
Weight
135.0 lb
61.0 kg

Product Specifications for 305 mm (12 in)

See how 305 mm (12 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 305 mm (12 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.