Studio Shot

406 mm (16 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1221.0 mm
Weight
168.0 lb
76.0 kg

Product Specifications for 406 mm (16 in)

See how 406 mm (16 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 406 mm (16 in)

View More Offers