Studio Shot

762 mm (30 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1222.0 mm
Weight
311.0 lb
141.0 kg

Product Specifications for 762 mm (30 in)

See how 762 mm (30 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 762 mm (30 in)

View More Offers