Studio Shot

914 mm (36 in)

Type
Rock Head Bit
Rock Head Bit
Overall Length
48.0 in
1222.0 mm
Weight
411.0 lb
186.0 kg

Product Specifications for 914 mm (36 in)

See how 914 mm (36 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 914 mm (36 in)

View More Offers