Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Drive Shaft Torque at Maximum Pressure | 5040.0 lb/ft 6830.0 N·m | More |
Drive Method | Gear Motor - Double Planetary Reduction Gear Motor - Double Planetary Reduction | More |
Mounting Bracket Design | Backhoe Loader Pin Lock Backhoe Loader Pin Lock | More |
Required Hydraulics | High Flow XPS High Flow XPS | More |
Optimal Hydraulic Flow | 95-130 L/min (25-34 gpm) 95-130 L/min (25-34 gpm) | More |
Optimal Hydraulic Pressure | 207-290 bar (3002-4206 psi) 207-290 bar (3002-4206 psi) | More |
Overall Width - With Bracket | 45.0 in 1152.0 mm | More |
Overall Length - With Bracket | 26.0 in 668.0 mm | More |
Overall Height | 43.0 in 1097.0 mm | More |
Housing Diameter | 11.0 in 280.0 mm | More |
Swing Range (fore/aft) | 160 degrees 160 degrees | More |
Swing Range (left/right) | 105 degrees 105 degrees | More |
Weight | 443.0 lb 201.0 kg | More |
Motor Displacement | 2.67 in³ 44.0 cm³ | More |
Bit Speed at Maximum Flow | 81 rpm 81 rpm | More |
Hex Output Shaft Size | 2.0 in 51.0 mm | More |
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Variable speed, bi-directional, double reduction planetary drive hydraulic gear motor mounted to a planetary gear box for optimal bit speed and output torque for moderate to heavy-duty, high performance drilling requirements.
Articulated joint ensures auger hangs straight, independent of machine positioning.
Mechanical swing stops protect from auger over swing.
Rugged bits are adaptable to a number of projects. Standard bits, tree bits, industrial bits and standard rock drill head bits (bolt-on) are offered to cover a wide variety of applications and ground conditions.
Various extensions allow for digging deeper and adapting to round or hex shaft bit designs. Retention pin reduces time to auger flight changes.