BA25 Hydraulic

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Units:
Overall Width 106.3 in 2700.0 mm Less
Sweeping Width 98.4 in 2500.0 mm Less
Brush Diameter 27.6 in 700.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Height 51.2 in 1300.0 mm Less
Length 61.0 in 1550.0 mm Less
Weight 1027.0 lb 466.0 kg Less
Optimal Hydraulic Flow 40-150 L/min 11-40 gpm) 40-150 L/min 11-40 gpm) Less
Optimal Hydraulic Pressure 150-205 bar (2176-2973 psi) 150-205 bar (2176-2973 psi) Less
Motor Displacement 12.0 in³/rev 195.0 cm³/rev Less
Brush Speed at Maximum Flow 380 rpm 380 rpm Less
Sweeping Width - Angled (± 30 Degrees) 85.2 in 2165.0 mm Less
Overall Width - Angled (± 30 Degrees) 95.8 in 2434.0 mm Less
Drive Method Direct Drive Direct Drive Less
Interface Type Tool Interface Tool Interface Less

Application

Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Variable Sweeping Angle

Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.

Unique Suspension

Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.

Parking Supports

Parking supports provide stable and secure parking of the broom when not in use.

Leveling Indicator

Leveling indicator allows operator to conveniently see the level of the broom from the cab during operation.

Protected Hydraulic Motors

Hydraulic motors are protected form dust and debris - yet are easily accessible if needed.

Optional Water Kit

An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.

Polypropylene and Wire Bristle Options

Cat® Angle Brooms come standard with a 50/50 mix of replaceable polypropylene and steel wire sections. Convoluted bristle sections can be converted to all wire or all poly for special applications.

Tool Mounted Operation and Maintenance Manual (OMM) Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.