BA30 Hydraulic

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Units:
Overall Width 126.0 in 3200.0 mm Less
Sweeping Width 118.0 in 3000.0 mm Less
Brush Diameter 36.0 in 915.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Height 61.6 in 1565.0 mm Less
Length 91.7 in 2330.0 mm Less
Weight 1786.0 lb 810.0 kg Less
Optimal Hydraulic Flow 42-300 L/min (11-79 gpm) 42-300 L/min (11-79 gpm) Less
Optimal Hydraulic Pressure 150-260 bar (2176-3771 psi) 150-260 bar (2176-3771 psi) Less
Motor Displacement 19.0 in³/rev 310.0 cm³/rev Less
Brush Speed at Maximum Flow 450 rpm 450 rpm Less
Sweeping Width - Angled (± 30 Degrees) 85.2 in 2165.0 mm Less
Overall Width - Angled (± 30 Degrees) 95.8 in 2434.0 mm Less
Drive Method Direct Drive Direct Drive Less
Water Tank Capacity 158.5 gal (US) 600.0 l Less

Application

Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Variable Sweeping Angle

Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.

Unique Suspension

Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.

Parking Supports

Parking supports provide stable and secure parking of the broom when not in use.

Leveling Indicator

Leveling indicator allows operator to conveniently see the level of the broom from the cab during operation.

Protected Hydraulic Motors

Hydraulic motors are protected form dust and debris - yet are easily accessible if needed.

Optional Water Kit

An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.

Polypropylene and Wire Bristle Options

Cat® Angle Brooms come standard with a 50/50 mix of replaceable polypropylene and steel wire sections. Convoluted bristle sections can be converted to all wire or all poly for special applications.

Tool Mounted Operation and Maintenance Manual (OMM) Holder

Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.