Ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Angles hydraulically or manually 30 degrees left or right; will also clean in straight position.
Unique suspension system eliminates the need for support wheels. Brush maintains constant ground pressure through a range of vertical motion from the initial setting.
Parking supports provide stable and secure parking of the broom when not in use.
Leveling indicator allows operator to conveniently see the level of the broom from the cab during operation.
Hydraulic motors are protected form dust and debris - yet are easily accessible if needed.
An optional water sprinkler kit is available which helps reduce the amount of airborne dust during your sweeping operations.
Cat® Angle Brooms come standard with a 50/50 mix of replaceable polypropylene and steel wire sections. Convoluted bristle sections can be converted to all wire or all poly for special applications.
Tool mounted and sealed from the elements, this holder includes all of the operation manuals and maintenance guides required for proper operation of the work tool.
Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.
Overall Width | 106.3 in 2700.0 mm | More |
Sweeping Width | 98.4 in 2500.0 mm | More |
Brush Diameter | 27.6 in 700.0 mm | More |
Required Hydraulics | Standard Flow Standard Flow | More |
Height | 51.2 in 1300.0 mm | More |
Length | 99.0 in 2515.0 mm | More |
Weight | 1587.0 lb 720.0 kg | More |
Optimal Hydraulic Flow | 40-150 L/min 11-40 gpm) 40-150 L/min 11-40 gpm) | More |
Optimal Hydraulic Pressure | 150-205 bar (2176-2973 psi) 150-205 bar (2176-2973 psi) | More |
Motor Displacement | 12.0 in³/rev 195.0 cm³/rev | More |
Brush Speed at Maximum Flow | 380 rpm 380 rpm | More |
Sweeping Width - Angled (± 30 Degrees) | 85.2 in 2165.0 mm | More |
Overall Width - Angled (± 30 Degrees) | 95.8 in 2434.0 mm | More |
Drive Method | Direct Drive Direct Drive | More |
Interface Type | Fusion™ Coupler Fusion™ Coupler | More |
Accessories maximize the productivity of attachments
Name | Description |
1000 mm (39 in) Tilting Ditch Cleaning Bucket | Used in ditch cleaning, sloping, grading and other finishing work. |
1100 mm (43 in) Tilting Ditch Cleaning Bucket | Used in ditch cleaning, sloping, grading and other finishing work. |
1000 mm (39 in) Tilting Ditch Cleaning Bucket | Used in ditch cleaning, sloping, grading and other finishing work. |