Brushcutters BRX318 Industrial

Request A Price Click for Price

Key Specs

Overall Width
75.2 in
1911 mm
Cutting Width
72 in
1829 mm
Maximum Cutting Diameter
8 in
203 mm

Overview

Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.

Product Specifications for BRX318 Industrial

Overall Width 75.2 in 1911 mm
Cutting Width 72 in 1829 mm
Maximum Cutting Diameter 8 in 203 mm
Required Hydraulics High Flow XPS High Flow XPS
Overall Length 85.4 in 2170 mm
Overall Height 28.9 in 733 mm
Weight 2363.4 lb 1072 kg
Optimal Hydraulic Flow 120-125 L/min (31-33 gpm) 120-125 L/min (31-33 gpm)
Optimal Hydraulic Pressure 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow) 3,180-3,300 mpm (10,433-10,827 fpm) 3,180-3,300 mpm (10,433-10,827 fpm)
Motor Displacement 11.9 in³/rev 195 cm³/rev
Drive Shaft Torque 444-829 N·m (327-611 lb/ft) 444-829 N·m (327-611 lb/ft)

See how BRX318 Industrial compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the BRX318 Industrial

View More Offers