Overview
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Key Specs
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Displaying 1-6 of 10
| Overall Width | 75.2 in 1911 mm |
| Cutting Width | 72 in 1829 mm |
| Maximum Cutting Diameter | 8 in 203 mm |
| Required Hydraulics | XHP / XE XHP / XE |
| Overall Length | 85.4 in 2170 mm |
| Overall Height | 28.9 in 733 mm |
| Weight | 2363.4 lb 1072 kg |
| Optimal Hydraulic Flow | 150-155 L/min (40-41 gpm) 150-155 L/min (40-41 gpm) |
| Optimal Hydraulic Pressure | 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi) |
| Tip Speed (Depends On Flow) | 4,020-4,140 mpm (13,189-13,583 fpm) 4,020-4,140 mpm (13,189-13,583 fpm) |
| Motor Displacement | 11.9 in³/rev 195 cm³/rev |
| Drive Shaft Torque | 444-829 N·m (327-611 lb/ft) 444-829 N·m (327-611 lb/ft) |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Industrial Brushcutters at Work
Cat® Industrial Brushcutter Overview
Cat® Industrial Brushcutter Operating Tips
Cat® Industrial Brushcutter Production Study
An Attachment for Every Job - Cat® Work Tool Attachments