1.7 m3 (2.3 yd3), Pin On

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Load, carry, dump and perform general clean-up work.

Units:
Width 102.0 in 2594.0 mm Less
Height 50.0 in 1275.0 mm Less
Weight 1717.0 lb 779.0 kg Less
Length 49.0 in 1246.0 mm Less
Cutting Edge Thickness n/a n/a Less

Specifications

Capacity 2.3 yd³ 1.7 m³ Less

Interface Type

Interface Type Pin On Pin On Less

Base Edge Thickness

Base Edge Thickness 1.0 in 25.0 mm Less

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production in a wide variety of applications.

Superior Bucket Fill

Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.