1.1 m3 (1.5 yd3) Pin On

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Specifications

Units:
Capacity 1.5 yd³ 1.1 m³ Less

Width 95.0 in 2406.0 mm Less
Height 41.0 in 1037.0 mm Less
Weight 1511.0 lb 685.0 kg Less
Length 35.0 in 892.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.7 in 19.0 mm Less
Clam Angle 86 degrees 86 degrees Less

Interface Type

Interface Type Pin On Pin On Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Hydraulic Requirements

Jaw Opening 35.0 in 900.0 mm Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Bucket Design

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.