1400 mm (55 in) pin on

< Back

Overview

Provides optimum trenching, slope-cutting, grading and finishing work.

Units:
Width 55.0 in 1400.0 mm Less
Weight 305.0 lb 138.0 kg Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 25.0 in 647.0 mm Less
Capacity 21.5 ft³ 608.0 l Less
Interface Type Pin on Pin on Less

Application

Designed to provide optimum trenching, slope-cutting, grading and finishing work.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.