305 mm (12 in) pin on

< Back

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Units:
Width 12.0 in 305.0 mm Less
Weight 228.0 lb 103.0 kg Less

Specifications

Capacity 2.4 ft³ 68.0 l Less

Tip Radius

Tip Radius 36.0 in 908.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Application

Cat® Heavy Duty Buckets are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.