Studio Shot

463 mm (18 in), Pin Lock

Width
18.0 in
463.0 mm
Capacity
7.0 ft³
200.0 l
Weight
551.0 lb
250.0 kg

Product Specifications for 463 mm (18 in), Pin Lock

463 mm (18 in), Pin Lock Standard Equipment

Air inlet system

  • Cast iron exhaust manifold - side outlet
  • Inlet manifold

Control system

  • 12 volt alternator
  • 12 volt starter motor
  • Electronic Shut Off Solenoid (ESOS)

Cooling system

  • Coolant pump belt driven
  • Coolant temperature switch
  • Cooling fan

Fuel system

  • Fuel injection pump
  • Spin on fuel filter

General

  • Cast iron engine block
  • Closed circuit breather
  • Glow plug starting aid
  • Cold start capability to –20°C (-4°F) (aided)
  • Gradeability 35° continuous

Oil system

  • Lubricating oil pressure switch
  • Lubricating oil sump
  • Spin on lubricating oil filter

See how 463 mm (18 in), Pin Lock compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 463 mm (18 in), Pin Lock

View More Offers