1226 mm (48 in), Pin Lock

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Units:
Width 48.0 in 1226.0 mm Less
Capacity 27.0 ft³ 800.0 l Less
Weight 1054.0 lb 478.0 kg Less
Base Edge Thickness 1.3 in 32.0 mm Less
Tip Radius 45.0 in 1144.0 mm Less
Interface Type Pin Lock Pin Lock Less

Application

Cat® Heavy Duty Buckets are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.