Studio Shot

High Capacity Buckets 610 mm (24 in), Pin On

Request A Price Click for Price

Key Specs

Width
24 in
610 mm
Capacity
8.5 ft³
240 l
Weight
366 lb
166 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 610 mm (24 in), Pin On

Width 24 in 610 mm
Capacity 8.5 ft³ 240 l
Weight 366 lb 166 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.6 in 1082 mm
Interface Type Pin On Pin On

See how 610 mm (24 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 610 mm (24 in), Pin On

View More Offers