762 mm (30 in) pin on

< Back

Overview

Ideal for work in lower density soils and light materials.

Units:
Width 30.0 in 762.0 mm Less
Weight 422.0 lb 191.0 kg Less

Specifications

Capacity 11.3 ft³ 320.0 l Less

Tip Radius

Tip Radius 43.0 in 1082.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Application

Well suited for work in lower density soils and light materials. Cat® High Capacity Buckets have the same durable characteristics as heavy duty buckets but are capable of moving greater volumes.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.