914 mm (36 in) pin on

< Back

Overview

Ideal for work in lower density soils and light materials.

Units:
Width 36.0 in 914.0 mm Less
Weight 452.0 lb 205.0 kg Less

Specifications

Capacity 13.4 ft³ 380.0 l Less

Tip Radius

Tip Radius 43.0 in 1082.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Application

Well suited for work in lower density soils and light materials. Cat® High Capacity Buckets have the same durable characteristics as heavy duty buckets but are capable of moving greater volumes.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat Buckets are designed for superior productivity, reliability and long life.

Overview

Accessories maximize the productivity of attachments

Name Description
1000 mm (39 in) Tilting Ditch Cleaning Bucket Used in ditch cleaning, sloping, grading and other finishing work.
1100 mm (43 in) Tilting Ditch Cleaning Bucket Used in ditch cleaning, sloping, grading and other finishing work.
1000 mm (39 in) Tilting Ditch Cleaning Bucket Used in ditch cleaning, sloping, grading and other finishing work.