Studio Shot

114 mm (4 in), Pin On

Width
4.0 in
114.0 mm
Capacity
4.2 ft³
120.0 l
Weight
1010.0 lb
458.0 kg

Product Specifications for 114 mm (4 in), Pin On

See how 114 mm (4 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 114 mm (4 in), Pin On

View More Offers