152 mm (6 in) pin on

< Back

Overview

Designed for general light duty excavation in soft soil or clay.

Units:
Width 6.0 in 152.0 mm Less
Weight 1680.0 lb 762.0 kg Less

Specifications

Capacity 8.1 ft³ 230.0 l Less

Tip Radius

Tip Radius 36.0 in 909.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Application

Designed for general light duty excavation in soft soil or clay.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

Rugged Design

Cat® Buckets are designed for superior productivity, reliability and long life.