Width | 95.6 in 2428.0 mm |
Weight | 1358.0 lb 616.0 kg |
Height | 46.1 in 1171.0 mm |
Length | 50.2 in 1276.0 mm |
Capacity | 2.2 yd³ 1.7 m³ |
Base Edge Thickness | 0.8 in 19.0 mm |
Interface Type | Pin On Pin On |
Features
Performance Series buckets improve productivity, increase material retention and reduce fuel burn with easier pile work in a wide variety of applications.
Performance Series profile for easy loading and maximum carry load.
Penetrating rounded sidebars help funnel material into the bucket, holding more material with less spillage.
Improved strike plane leads to better sight lines for faster load cycles.
Open throat design improves heap size and fill factor.