General Purpose Buckets 0.9 m3 (1.2 yd3), ISO Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
74 in
1880 mm
Weight
815.7 lb
370 kg
Height
36.2 in
919 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 0.9 m3 (1.2 yd3), ISO Coupler, Bolt-On Teeth

Width 74 in 1880 mm
Weight 815.7 lb 370 kg
Height 36.2 in 919 mm
Length 38.3 in 972 mm
Capacity 1.2 yd³ 0.9 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Atlas Coupler Atlas Coupler

See how 0.9 m3 (1.2 yd3), ISO Coupler, Bolt-On Teeth compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 0.9 m3 (1.2 yd3), ISO Coupler, Bolt-On Teeth

View More Offers