General Purpose Buckets 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
81.1 in
2060 mm
Weight
956.8 lb
434 kg
Height
38.1 in
968 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge

Width 81.1 in 2060 mm
Weight 956.8 lb 434 kg
Height 38.1 in 968 mm
Length 44.7 in 1136 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Atlas Coupler Atlas Coupler

See how 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1.3 m3 (1.7 yd3), ISO Coupler, Bolt-On Cutting Edge

View More Offers