< Back

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Units:
Width 97.0 in 2454.0 mm Less
Weight 863.0 lb 391.0 kg Less
Height 39.0 in 990.0 mm Less
Length 45.0 in 1139.0 mm Less
Capacity 1.8 yd³ 1.4 m³ Less
Base Edge Thickness 0.8 in 19.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.6 in 16.0 mm Less
Interface Type IT IT Less

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.

Superior Loading

Long bucket floor length, combined with large radius back wrapper, provides superior material loading and dumping, resulting in greater payloads and quicker cycle times.

Rugged Design

Upper and lower torque tubes and thick side walls provide added strength and increased durability in aggressive applications.

Strong and Durable

Hardened front base edge and side cutters provide excellent penetration, durability and wear life.

G.E.T. Options

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

Overview

Accessories maximize the productivity of attachments

Name Description
457 mm (18 in) Heavy Duty Capacity Bucket Optimized geometry provides maximum digging force and material volume for heavy-duty applications.
508 mm (20 in) Heavy Duty Capacity Bucket Optimized geometry provides maximum digging force and material volume for heavy-duty applications.
762 mm (30 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
406 mm (16 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
762 mm (30 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
914 mm (36 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
305 mm (12 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.