3.0 m3 (3.9 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Width 100.0 in 2549.0 mm Less
Weight 1936.0 lb 878.0 kg Less
Height 55.0 in 1404.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 60.0 in 1533.0 mm Less

Specifications

Capacity 3.3 yd³ 3.0 m³ Less

Sales Feature

Integrated Visibility Slots with Removable Covers

Integrated visibility to the cutting edge while operating. Visibility slots can be closed while working with loose material with small particle sizes to increase capacity and prevent material loss.