3.5 m3 (4.6 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Width 100.0 in 2549.0 mm Less
Weight 2068.0 lb 938.0 kg Less
Height 59.0 in 1486.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 65.0 in 1663.0 mm Less

Specifications

Capacity 4.6 yd³ 3.5 m³ Less

Sales Feature