< Back

Overview

Clam design enables superior performance in a wide variety of applications.

Units:
Width 70.0 in 1770.0 mm Less
Weight 1029.0 lb 467.0 kg Less
Height 35.0 in 877.0 mm Less
Length 33.0 in 840.0 mm Less
Capacity 0.8 yd³ 0.6 m³ Less
Jaw Opening 27.3 in 693.0 mm Less
Clam Angle 83 83 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness NaN Less
Cutting Edge Thickness n/a n/a Less
Interface Type ISO ISO Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.