< Back

Overview

Clam design enables superior performance in a wide variety of applications.

Units:
Width 81.0 in 2060.0 mm Less
Weight 1398.0 lb 634.0 kg Less
Height 37.0 in 933.0 mm Less
Length 39.0 in 996.0 mm Less
Capacity 1.2 yd³ 0.9 m³ Less
Jaw Opening 29.2 in 743.0 mm Less
Clam Angle 87 87 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness NaN Less
Cutting Edge Thickness n/a n/a Less
Interface Type ISO ISO Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.