Width | 74.0 in 1880.0 mm |
Weight | 1292.0 lb 586.0 kg |
Height | 37.0 in 943.0 mm |
Length | 36.0 in 916.0 mm |
Capacity | 0.9 yd³ 0.7 m³ |
Jaw Opening | 21.7 in 550.0 mm |
Clam Angle | 67 degrees 67 degrees |
Base Edge Thickness | 0.8 in 20.0 mm |
Interface Type | Atlas Coupler Atlas Coupler |
Features
Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.
Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.
Bucket clam jaw opening allows the bucket to be used as a dozing blade.
Serrated clam side edge provides a gripping surface to hold material.
Base bucket also available with bolt-on cutting edge and bolt-on teeth.