0.9 m3 (1.2 yd3), Bolt-On Cutting Edge

< Back

Overview

Clam design enables superior performance in a wide variety of applications.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 20.0 mm Less

Width 81.0 in 2060.0 mm Less
Weight 1398.0 lb 634.0 kg Less
Height 37.0 in 949.0 mm Less
Length 36.0 in 926.0 mm Less
Clam Angle 76 76 Less
Cutting Edge Thickness 0.6 mm Less
Cutting Edge Thickness 16 16 Less

Interface Type

Interface Type Atlas Atlas Less

Specifications

Capacity 1.2 yd³ 0.9 m³ Less

Hydraulic Requirements

Jaw Opening 24.3 in 616.0 mm Less

Application

Ideal for digging, dozing, clamping, back dragging, grading and leveling in construction, landscaping, industrial and demolition applications.

Added Versatility

Excellent clamping force lets you grasp large, irregularly shaped objects such as trees, loose stumps, brush, recycling debris and pipe, increasing the versatility of the machine.

Dozing Application

Bucket clam jaw opening allows the bucket to be used as a dozing blade.