Width | 15.7 in 400.0 mm |
Capacity | 3.9 ft³ 110.0 l |
Weight | 216.1 lb 98.0 kg |
Base Edge Thickness | 0.8 in 20.0 mm |
Tip Radius | 27.8 in 706.0 mm |
Interface Type | CW10 Coupler CW10 Coupler |
Features
Formed back wrapper design enhances bucket loadability and production.
Enhanced bucket shape allows material to flow more easily. Tapered bucket side walls allow for easy dumping of sticky material.
Designed for use with the CW Coupler Interface, which provides quick bucket changeovers and a wedge style coupler design that locks the bucket solidly in place.