457 mm (18 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

These buckets are ideal for digging in soft to moderate ground.

Units:
Width 18.0 in 450.0 mm Less
Height 50.0 in 1275.0 mm Less
Weight 93.0 lb 674.0 kg Less
Length 45.0 in 1135.0 mm Less
Cutting Edge Thickness n/a n/a Less

Specifications

Capacity 2.3 yd³ 49.0 m³ Less

Tip Radius

Tip Radius 19.0 in 492.0 mm Less

Interface Type

Interface Type Pin On Pin On Less

Base Edge Thickness

Base Edge Thickness 1.0 in 25.0 mm Less

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.

Application

Designed for a wide variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production in a wide variety of applications.

Bucket Design

Formed back wrapper design enhances bucket loading and production.

Superior Bucket Fill

Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

CW Coupler

Designed for use with the CW Coupler Interface, which provides quick bucket changeovers and a wedge style coupler design that locks the bucket solidly in place.