300 mm (12 in)

< Back

Overview

These buckets are ideal for digging in soft to moderate ground.

Units:
Width 12.0 in 300.0 mm Less
Weight 123.0 lb 56.0 kg Less

Specifications

Capacity 1.8 ft³ 50.0 l Less

Base Edge Thickness

Base Edge Thickness 0.6 in 16.0 mm Less

Tip Radius

Tip Radius 27.0 in 691.0 mm Less

Interface Type

Interface Type Pin On Pin On Less

Application

Designed for a wide variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loadability and production.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.