Studio Shot

500 mm (20 in)

Width
20.0 in
500.0 mm
Capacity
3.5 ft³
100.0 l
Weight
202.0 lb
92.0 kg

Product Specifications for 500 mm (20 in)

See how 500 mm (20 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 500 mm (20 in)

View More Offers