900 mm (35 in)

< Back

Overview

These buckets are ideal for digging in soft to moderate ground.

Units:
Width 35.0 in 900.0 mm Less
Capacity 7.4 ft³ 210.0 l Less
Weight 312.0 lb 142.0 kg Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 31.0 in 781.0 mm Less
Interface Type Pin On Pin On Less

Application

Designed for a wide variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loadability and production.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.