Studio Shot

600 mm (24 in)

Width
24.0 in
600.0 mm
Capacity
4.2 ft³
120.0 l
Weight
174.0 lb
79.0 kg

Product Specifications for 600 mm (24 in)

See how 600 mm (24 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 600 mm (24 in)

View More Offers