Studio Shot

300 mm (12 in)

Width
12.0 in
300.0 mm
Capacity
2.1 ft³
60.0 l
Weight
174.0 lb
79.0 kg

Product Specifications for 300 mm (12 in)

See how 300 mm (12 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 300 mm (12 in)

View More Offers